Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
MOVET
Mechanical Parts
Turn latch
Quarter-turn lock stainless steel, angled IP67
MOVET
Mechanical Parts
Turn latch
Quarter-turn lock stainless steel, angled IP67
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MOVET+45870072/C(high0)
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Type
TYP
Order no.
BESTNR
Level of detail
LODLEVEL
Rotation
ROT
Description
DES
High
H
Download-Link
INFO
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
45870070/A
4061408114627
High
0
Turning bolt 90 ° type A, stainless steel, Ø 28 mm
18
Download-Link
45870070/B
4061408114740
High
0
Turning bolt 90 ° type B, stainless steel, Ø 28 mm
18
Download-Link
45870070/C
4061408114801
High
0
Turning bolt 90 ° type C, stainless steel, Ø 28 mm
18
Download-Link
45870071/A
4061408114634
High
0
Turning bolt 90 ° type A, stainless steel, Ø 28 mm
20
Download-Link
45870071/B
4061408114757
High
0
Turning bolt 90 ° type B, stainless steel, Ø 28 mm
20
Download-Link
45870071/C
4061408114818
High
0
Turning bolt 90 ° type C, stainless steel, Ø 28 mm
20
Download-Link
45870072/A
4061408114641
High
0
Turning bolt 90 ° type A, stainless steel, Ø 28 mm
22
Download-Link
45870072/B
4061408114764
High
0
Turning bolt 90 ° type B, stainless steel, Ø 28 mm
22
Download-Link
45870072/C
4061408114825
High
0
Turning bolt 90 ° type C, stainless steel, Ø 28 mm
22
Download-Link
45870073/A
4061408114658
High
0
Turning bolt 90 ° type A, stainless steel, Ø 28 mm
24
Download-Link
45870073/B
4061408114771
High
0
Turning bolt 90 ° type B, stainless steel, Ø 28 mm
24
Download-Link
45870073/C
4061408114832
High
0
Turning bolt 90 ° type C, stainless steel, Ø 28 mm
24
Download-Link
45870074/A
4061408114665
High
0
Turning bolt 90 ° type A, stainless steel, Ø 28 mm
26
Download-Link
45870074/B
4061408114788
High
0
Turning bolt 90 ° type B, stainless steel, Ø 28 mm
26
Download-Link
45870074/C
4061408114849
High
0
Turning bolt 90 ° type C, stainless steel, Ø 28 mm
26
Download-Link
45870075/A
4061408114672
High
0
Turning bolt 90 ° type A, stainless steel, Ø 28 mm
28
Download-Link
45870075/B
4061408114795
High
0
Turning bolt 90 ° type B, stainless steel, Ø 28 mm
28
Download-Link
Show compressed display (18 configurable products)
Part information
Similar parts
Request for quote (RFQ)
MOVET
- Quarter-turn lock stainless steel, angled IP67
Order number
4061408114825
Latest change
01.10.2020 09:41:06
Unit
Keywords
Mechanical Parts
Turn latch
angled
lock
stainless steel
Classifications
CNS
CNSERPBASE Object Properties
Certificate RoHS
1
Customs Tariff Number
84313900